Rendelési szám | Név | Output W | Feszültség (V) | IP fokozat |
Devitronic™ |
23169840
| Heating element, 2,25KW | 2,25 KW | | |
23169857
| Heating element, 3KW | 3 KW | | |
23169865
| Heating element, 4,5KW | 4,5 KW | | |
23169873
| Heating element, 6KW | 6 KW | | |
23169881
| Heating element, 9KW | 9 KW | | |
23169899
| Heating element, 12KW | 12 KW | | |
23170004
| Heating element, 15KW | 15 KW | | |
23170012
| Heating element, 20KW | 20 KW | | |
23170046
| Heating element, 4,5KW | 4,5 KW | | |
23170053
| Heating element, 6KW | 6 KW | | |
23170061
| Heating element, 9KW | 9 KW | | |
23170079
| Heating element, 12KW | 12 KW | | |
23170087
| Heating element, 15KW | 15 KW | | |
23170095
| Heating element, 20KW | 20 KW | | |
23171234
| Heating element, 7,5KW | 7,5 KW | | |
23171242
| Heating element, 7,5KW | 7,5 KW | | |
23804503
| Heat.elem.3KW 400V 1000W | 3 KW/1000 W | 400 | |
23804511
| Heat.elem. 6KW 400V 2000W | 6 KW/2000 W | 400 | |
23804529
| Heat.elem.10KW 400V 3333W | 10 KW/3333 W | 400 | |
23804594
| Heat.elem. TP2 21KW/3500W | 21 KW/3500 W | 230 | |
23804602
| Heat.elem. TP2 15KW/2500W | 15 KW/2500 W | 230 | |
60800075
| Devitronic™ 12-48V 15W/10C | 15 | 12 - 48 | IP 55 |
60800109
| Devitronic™ 110-240V | 15 | 110 - 240 | IP 55 |
60800117
| Devitronic™ 110-240V | 15 | 110 - 240 | IP 55 |
60801156
| Devitronic™ 240V 70W 145MM | 70 | 12 - 48 | IP 55 |
60801941
| Devitronic™ 110-240V 20W | 20 | 110 - 240 | IP 55 |
60802071
| Devitronic™ 12-48V 20W/10C | 20 | 12 - 48 | IP 55 |
60802105
| Devitronic™ 110-240V | 20 | 110 - 240 | IP 55 |
60802113
| Devitronic™ 220-440V | 20 | 12 - 48 | IP 55 |
60802204
| Devitronic™ 12-48V 40W/10C | 40 | 12 - 48 | IP 55 |
60802253
| Devitronic™ 110-240V | 40 | 110 - 240 | IP 55 |
60802261
| Devitronic™ 220-440V | 40 | 12 - 48 | IP 55 |
60802402
| Devitronic™ 240V 100W | 100 | 12 - 48 | IP 55 |
60802451
| Devitronic™ 240V 160W | 160 | 12 - 48 | IP 55 |
60809100
| Devitronic™ 230V 9W | 9 | 12 - 48 | IP 44 |
|